Properties
Version | Terminal (busbar connection) |
Order No. | 0475480000 |
Type | IK 4 BL ZB4 |
GTIN (EAN) | 4008190145668 |
Qty. | 50 items |
Depth | 14.5 mm |
Depth (inches) | 0.571 inch |
Height | 19 mm |
Height (inches) | 0.748 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 1.04 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Insulating material | PA |
Colour | silver |
UL 94 flammability rating | V-2 |
Version | for busbar 10 x 3 mm |
Installation advice | Busbar |
TS 35 offset | 39 mm |
Installation advice | Busbar |
Operating temperature range, max. | 100 °C |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0475480000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000001 |
ETIM 7.0 | EC000001 |
ETIM 8.0 | EC000001 |
ETIM 9.0 | EC000001 |
ECLASS 9.0 | 27-14-11-46 |
ECLASS 9.1 | 27-14-11-46 |
ECLASS 10.0 | 27-14-11-46 |
ECLASS 11.0 | 27-14-11-46 |
ECLASS 12.0 | 27-14-11-46 |
ECLASS 13.0 | 27-25-01-16 |
ECLASS 14.0 | 27-25-01-16 |
ROHS | Conform |
Is accessory of
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 10 x 38 mm
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse