Properties
Version | JACKPAC, Pulse stretcher, Number of contacts: 1, NO contact, AgSnO, Rated control voltage: 18...24...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded |
Order No. | 8836630000 |
Type | JPTA100MS 24VDC PNP M12 |
GTIN (EAN) | 4032248544264 |
Qty. | 1 items |
Depth | 83 mm |
Depth (inches) | 3.268 inch |
Height | 14.4 mm |
Height (inches) | 0.567 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 50 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | e07945fd-9150-48b3-990d-28d78ed7c6c9 |
Rated control voltage | 18...24...30 V DC |
Rated control voltage | 24 V DC ± 25 % |
Rated current DC | 3,5...7,0...10,0 mA |
Min. pulse duration | 1 ms |
Rated control voltage | 18...24...30 V DC |
Continuous current |
|
Max. switching voltage, DC | 30 V |
Continuous current | 0.4 A |
Switch-off delay | 100 ms |
Switch-off delay |
|
Switch-off delay | ≤ 100 ms |
Max. switching current | 400 mA |
Continuous current | 0.4 A |
Max. switching current | 400 mA |
Switch-off delay | 100 ms |
Suitable for front mounting | No |
Test button available | No |
Mechanical switch position indicator | No |
Rated voltage | 32 V |
Surge voltage category | I |
Pollution severity | 2 |
Protection degree | IP67 |
Impulse withstand voltage | 330 V |
Rated voltage | 32 V |
Pollution severity | 2 |
Surge voltage category | I |
Impulse withstand voltage | 330 V |
Protection degree | IP67 |
Certificate no. (cULus) | E141197 |
Certificate no. (cULus) | E141197 |
Switching voltage, max. | 30 V DC |
Certificate no. (cULus) | E141197 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151639) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8836630000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8836630000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001439 |
ETIM 7.0 | EC001439 |
ETIM 8.0 | EC001439 |
ETIM 9.0 | EC001439 |
ECLASS 9.0 | 27-37-16-05 |
ECLASS 9.1 | 27-37-16-05 |
ECLASS 10.0 | 27-37-16-05 |
ECLASS 11.0 | 27-37-16-05 |
ECLASS 12.0 | 27-37-16-05 |
ECLASS 13.0 | 27-37-16-05 |
ECLASS 14.0 | 27-37-16-05 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:9457340060Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457340030Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457340150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
-
-
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12Connecting lineM12 male on M12 socketStraight on straight5-pole, A-codedPUR halogen-free black (U)
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
ConnectorsSignal ConverterJACKPAC® Zubehör
ConnectorsCircular Connectorsh-, H-, T- and Y-distributors / gender changerSignalDistributors