Ominaisuudet
Version | Clamping yoke, Clamping yoke for shield connection, Steel |
Order No. | 1167850000 |
Type | KLBUE 4-13.5 CPF16 |
GTIN (EAN) | 4032248959655 |
Qty. | 10 items |
Depth | 31,45 mm |
Depth (inches) | 1,238 inch |
22 mm | |
Height (inches) | 0,866 inch |
Width | 20,1 mm |
Width (inches) | 0,791 inch |
Mounting dimension - width | 18,9 mm |
Net weight | 30,1 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | −60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | grey |
UL 94 flammability rating | None |
End cover plate required | No |
Rail | TS 27 |
Explosion-tested version | No |
Installation advice | C-rail with 16-mm opening |
Type of mounting | Screw |
Cable diameter, max. | 13,5 mm |
Cable diameter, min. | 4 mm |
Connection cross-section, stranded, max. | 13,5 mm² |
Connection cross-section, stranded, min. | 4 mm² |
Stripping length | 22 mm |
Type of connection | Spring connection |
Installation advice | C-rail with 16-mm opening |
Rail | TS 27 |
Rated cross-section | 10 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60669) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1167850000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1167850000) |
User Documentation |
[Beipackzettel_KLBUE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35361)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ECLASS 14.0 | 27-25-01-20 |
ROHS | Conform |