Properties
Version | Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey |
Order No. | 8000054772 |
Type | KLIPPON STB 4 MS M32 E90 |
GTIN (EAN) | 4064675362371 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 250 mm |
Height (inches) | 9.842 inch |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 4,395.48 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
SAKK 10 | 10 |
Fuse holder available | No |
Material | Sheet steel |
Surface finish | Powder-coated |
Colour | Pebble grey |
Colour chart (similar) | RAL 7032 |
Protection degree | IP66 |
Drill holes side C | 1 x M32 |
Drill holes side D | 2 x M32 |
Material | Sheet steel |
Product information |
The fire rating up to E90 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”) The enclosure is used for functional integrity and serves as a distribution box for cables with 5 potentials. |
Approval/Certificate/Document of Conformity |
[MPA NRW Certificate - fire rated assembled boxes acc. to DIN 4102-12](https://mdcop.weidmueller.com/mediadelivery/asset/900_207499)
[DoM DE PS2510 210414 001ISS00 - Fire Rated Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_211350) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_216493) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000054772) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
ROHS | Conform |
Related products
-
Item No.:0122800000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
-
Item No.:2007170000Packaging unit:500 PC
WS, Terminal marker, 8 x 8 mm, Weidmueller, white
-
Item No.:0303000000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel
-
Item No.:9502610000Packaging unit:25 PC
Feed-through terminal block, Screw connection, beige, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VB, Ceramic, 250 °C
-
Item No.:9502650000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 11.50, Insulated: No, Width: 19.55 mm
-
Item No.:1772480000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 32, 7 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:9502630000Packaging unit:10 PC
End plate (terminals), white, Height: 40 mm, Width: 3 mm, V-0, Ceramic
-
Item No.:1025030000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:0445600000Packaging unit:20 PC
End bracket, grey, TS 32, None, Steel, Width: 10.5 mm, 100 °C
-
Item No.:1909720000Packaging unit:20 PC
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
-
Item No.:1736260000Packaging unit:50 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 32, Neoprene
Individual parts
-
Item No.:9502650000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 11.50, Insulated: No, Width: 19.55 mm
-
Item No.:1025030000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:0303000000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel
-
Item No.:1736260000Packaging unit:50 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 32, Neoprene
-
Item No.:2007170000Packaging unit:500 PC
WS, Terminal marker, 8 x 8 mm, Weidmueller, white
-
Item No.:9502610000Packaging unit:25 PC
Feed-through terminal block, Screw connection, beige, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VB, Ceramic, 250 °C
-
Item No.:9502630000Packaging unit:10 PC
End plate (terminals), white, Height: 40 mm, Width: 3 mm, V-0, Ceramic
-
Item No.:1909720000Packaging unit:20 PC
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
-
Item No.:0445600000Packaging unit:20 PC
End bracket, grey, TS 32, None, Steel, Width: 10.5 mm, 100 °C
-
Item No.:1772480000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 32, 7 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:0122800000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm