Properties
Version | cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm² |
Order No. | 1492400000 |
Type | KQI-M8/-6 |
GTIN (EAN) | 4050118302257 |
Qty. | 100 items |
Net weight | 2.349 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section | 6 mm² |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
Connection length (I) | 26 mm |
Hole | M8 |
Identification colour | yellow |
Inside diameter of collar (d4) | 6.4 mm |
Inside diameter of flange (d2) | 8.4 mm |
Inside diameter of shaft (d1) | 3.6 mm |
Insulation | Available |
Material/plastic | PC |
Outside diameter of shaft (d3) | 14 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1492400000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ROHS | Conform |
Accessories
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
Is accessory of
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools