Properties
Version | Klippon TB (Terminal Box), flange plate, straight, Height: 345 mm, Width: 117 mm, Depth: 3 mm, Gland plates: left, right, Material: Stainless steel 1.4404, electropolished, silver |
Order No. | 1281240000 |
Type | KTB GP 765015 CD S4 |
GTIN (EAN) | 4050118071894 |
Qty. | 1 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 345 mm |
Height (inches) | 13.583 inch |
Width | 117 mm |
Width (inches) | 4.606 inch |
Net weight | 825 g |
Gland plates |
left
right |
Integral fixing | Screwed |
Material | Stainless steel 1.4404 |
Material thickness | 3 mm |
Protection class (UL) |
Type 3
Type 4X Type 12 |
Surface finish | electropolished |
Material | Stainless steel 1.4404 |
Material thickness | 3 mm |
Surface finish | electropolished |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1281240000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1281240000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000211 |
ETIM 7.0 | EC000211 |
ETIM 8.0 | EC000211 |
ETIM 9.0 | EC000211 |
ECLASS 9.0 | 27-14-24-21 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-14-24-21 |
ECLASS 11.0 | 27-14-24-21 |
ECLASS 12.0 | 27-14-24-21 |
ECLASS 13.0 | 27-14-24-21 |
ROHS | Conform |
Is accessory of
-
Item No.:1200820000Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 762 mm, Width: 508 mm, Depth: 150 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1200810000Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 762 mm, Width: 508 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1196540000Packaging unit:1 PC
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 762 mm, Width: 508 mm, Depth: 150 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1196530000Packaging unit:1 PC
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 762 mm, Width: 508 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1195440000Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 762 mm, Width: 508 mm, Depth: 150 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1195430000Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 762 mm, Width: 508 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver