Properties
Version | Klippon TB (Terminal Box), Terminal Box, stainless steel enclosure, Height: 260 mm, Width: 260 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 8000028399 |
Type | KTB MH 262615 EXIA |
GTIN (EAN) | 4050118846348 |
Qty. | 1 items |
Depth | 150 mm |
Depth (inches) | 5.905 inch |
Height | 260 mm |
Height (inches) | 10.236 inch |
Width | 260 mm |
Width (inches) | 10.236 inch |
Diameter | 11 mm |
Mounting dimension - height | 170 mm |
Mounting dimension - width | 286 mm |
Net weight | 5,857.236 g |
Ambient temperature | Tamb -40°C...+55°C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 64dfc213-93f0-4c79-8ffa-c97fa9dcb873 |
Certificate no. Terminal Box (ATEX) | IBExU14ATEX1050 |
Certificate no. Terminal Box (IECEx) | IECEx IBE 14.0013 |
Identification | Ex ia IIC T4 Ga |
WDU 4 / ZDU 4 | 1x30 |
Drill holes side A | none |
Drill holes side B |
5 x M20
1 x M32 1 x BDX |
Drill holes side C | none |
Drill holes side D | none |
Material | Stainless steel 1.4404 (316L) |
Material type plate | Polyester coated with aluminium |
Approval/Certificate/Document of Conformity |
[IBEXU14ATEX1050](https://mdcop.weidmueller.com/mediadelivery/asset/900_157701)
[IECEXIBE14.0013](https://mdcop.weidmueller.com/mediadelivery/asset/900_157703) [EU Declaration of Conformity - Klippon TB JUnction Box - DoC DE PS270X 160309 001ISS05](https://mdcop.weidmueller.com/mediadelivery/asset/900_199321) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
Approvals | CE; ATEX; IECEX |
Accessories
-
Item No.:1185710000Packaging unit:144 PC
SKMU SS (stainless steel locknut), Locknut, M 32, 3.8 mm, Stainless steel 1.4404
-
Item No.:1185690000Packaging unit:240 PC
SKMU SS (stainless steel locknut), Locknut, M 20, 2.2 mm, Stainless steel 1.4404
-
Item No.:2066750000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 32, 15 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2066730000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1736930000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:1736950000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 32, 7 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:1280910000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 254 mm, Width: 117 mm, Depth: 3 mm, Gland plates: top, Bottom, Material: Stainless steel 1.4404, electropolished, silver
-
Item No.:1252780000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 110 mm, Width: 130 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1193820000Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, Height: 205 mm, Width: 199 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:2722440000Packaging unit:20 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 32, 15 mm, OD min. 19 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722430000Packaging unit:25 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 32, 10 mm, OD min. 16 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722400000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722380000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722390000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1219030000Packaging unit:24 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 20 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1219050000Packaging unit:12 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 32 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1279320000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 70 mm, Width: 70 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1257640000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 25 mm, Width: 141 mm, Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1283450000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 50 mm, Width: 171 mm, Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1256290000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 254 mm, Width: 117 mm, Depth: 6 mm, Gland plates: top, Bottom, Material: Stainless steel 1.4404, electropolished, silver
-
Item No.:1192690000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404, untreated, silver
Related products
-
Item No.:1194610000Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 260 mm, Width: 260 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1020180000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:2519550000Packaging unit:1 PC
Klippon BDX (compensating elements), Compensating element, M 20, 10 mm, IP66, Stainless steel 1.4404 (316L)