Properties
Version | Klippon TB (Terminal Box), Terminal Box, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 8000028401 |
Type | KTB QL 484820 EXE |
GTIN (EAN) | 4050118649154 |
Qty. | 1 items |
Depth | 200 mm |
Depth (inches) | 7.874 inch |
Height | 480 mm |
Height (inches) | 18.898 inch |
Width | 480 mm |
Width (inches) | 18.898 inch |
Diameter | 11 mm |
Mounting dimension - height | 327 mm |
Mounting dimension - width | 506 mm |
Net weight | 19,088.399 g |
Ambient temperature | Tamb -40°C...+40°C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 586e6b8f-a509-420d-b3e1-5602f2434c6c |
Certificate no. Terminal Box (ATEX) | IBExU14ATEX1050 |
Certificate no. Terminal Box (IECEx) | IECEx IBE 14.0013 |
Identification | Ex eb IIC T6 Gb |
WDU 4 / ZDU 4 |
1x66
1x59 5 x PE |
Drill holes side A | none |
Drill holes side B |
2 x M20
2 x M25 1 x M40 1 x BDX |
Drill holes side C | none |
Drill holes side D | none |
Material | Stainless steel 1.4404 (316L) |
Material type plate | Polyester coated with aluminium |
Approval/Certificate/Document of Conformity |
[IBEXU14ATEX1050](https://mdcop.weidmueller.com/mediadelivery/asset/900_157701)
[IECEXIBE14.0013](https://mdcop.weidmueller.com/mediadelivery/asset/900_157703) [EU Declaration of Conformity - Klippon TB JUnction Box - DoC DE PS270X 160309 001ISS05](https://mdcop.weidmueller.com/mediadelivery/asset/900_199321) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8000028401) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8000028401&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
Approvals | CE; ATEX; IECEX |
Accessories
-
Item No.:2066730000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2066760000Packaging unit:20 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 40, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2066740000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 25, 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1736940000Packaging unit:25 PC
SKMU PA (plastic locknut), Locknut, M 25, 6 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:1736930000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:1736960000Packaging unit:10 PC
SKMU PA (plastic locknut), Locknut, M 40, 7 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:1193870000Packaging unit:1 PC
Klippon TB (Terminal Box), Mounting plate, Height: 425 mm, Width: 419 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:1192690000Packaging unit:1 PC
Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404, untreated, silver
-
Item No.:2722130000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722100000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722170000Packaging unit:15 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722140000Packaging unit:25 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722180000Packaging unit:10 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722110000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722120000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1281130000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 470 mm, Width: 167 mm, Depth: 3 mm, Gland plates: top, Bottom, Material: Stainless steel 1.4404, electropolished, silver
-
Item No.:1185720000Packaging unit:144 PC
SKMU SS (stainless steel locknut), Locknut, M 40, 3.8 mm, Stainless steel 1.4404
-
Item No.:1185690000Packaging unit:240 PC
SKMU SS (stainless steel locknut), Locknut, M 20, 2.2 mm, Stainless steel 1.4404
-
Item No.:1185700000Packaging unit:240 PC
SKMU SS (stainless steel locknut), Locknut, M 25, 2.2 mm, Stainless steel 1.4404
-
Item No.:1283450000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 50 mm, Width: 171 mm, Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1279320000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 70 mm, Width: 70 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1257640000Packaging unit:1 PC
Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 25 mm, Width: 141 mm, Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1256550000Packaging unit:1 PC
Klippon TB (Terminal Box), flange plate, straight, Height: 470 mm, Width: 167 mm, Depth: 6 mm, Gland plates: top, Bottom, Material: Stainless steel 1.4404, electropolished, silver
-
Item No.:1252750000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 150 mm, Width: 180 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1252780000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 110 mm, Width: 130 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1252730000Packaging unit:1 PC
Klippon TB (Terminal Box), Document holders, Riveted, Height: 200 mm, Width: 240 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
-
Item No.:1219040000Packaging unit:16 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 25 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1219030000Packaging unit:24 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 20 x 1.5, 16 mm, Stainless steel 1.4404
-
Item No.:1219060000Packaging unit:9 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 40 x 1.5, 16 mm, Stainless steel 1.4404
Related products
-
Item No.:1200510000Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:2519550000Packaging unit:1 PC
Klippon BDX (compensating elements), Compensating element, M 20, 10 mm, IP66, Stainless steel 1.4404 (316L)
-
Item No.:1010100000Packaging unit:100 PC
PE terminal, Screw connection, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow
-
Item No.:1020100000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2