Properties
Version | Klippon TB (Terminal Box), Rain hood, Height: 53.4 mm, Width: 355 mm, Depth: 160.5 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver |
Order No. | 1314240000 |
Type | KTB RNHD 553515 S4E R |
GTIN (EAN) | 4050118117271 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.10.2024 |
Depth | 160.5 mm |
Depth (inches) | 6.319 inch |
Height | 53.4 mm |
Height (inches) | 2.102 inch |
Width | 355 mm |
Width (inches) | 13.976 inch |
Net weight | 1,850 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4404 (316L) |
Surface finish | electropolished |
Material | Stainless steel 1.4404 (316L) |
Surface finish | electropolished |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1314240000) |
User Documentation | [INSTR KTB RNHD R](https://mdcop.weidmueller.com/mediadelivery/asset/900_250957) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000744 |
ETIM 7.0 | EC000744 |
ETIM 8.0 | EC000744 |
ETIM 9.0 | EC000744 |
ECLASS 9.0 | 27-18-24-05 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-24-05 |
ECLASS 11.0 | 27-18-24-05 |
ECLASS 12.0 | 27-18-24-05 |
ECLASS 13.0 | 27-18-24-05 |
ECLASS 14.0 | 27-18-24-05 |
ROHS | Conform |