Properties
Version | LaserMark, Conductor and cable markers, 5 - 7 mm, 18 x 34 mm, yellow |
Order No. | 1695711687 |
Type | LM WO 18/34 GE |
GTIN (EAN) | 4008190924669 |
Qty. | 10 items |
Depth | 0.025 mm |
Depth (inches) | 0.001 inch |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 9.2 g |
Operating temperature range | -40...150 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Adhesive | Acrylate |
Colour | yellow |
Halogen | No |
Material | Polyester film |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 Label sheet = 88 Conductor and cable markers |
Number of markers per packaging unit | 880 |
Number of markers per packaging unit |
|
Number per sheet | 88 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Size of labelling field | 18 x 12.7 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 34 mm |
Conductor cross-section, max. | 16 mm² |
Conductor cross-section, min. | 6 mm² |
Conductor O.D. | 5 - 7 mm |
Conductor O.D., max. | 7 mm |
Conductor O.D., min. | 5 mm |
Cross-section for connected wire | 6 - 16 mm² |
Halogen | No |
Text field height | 13 mm |
Text field width | 17.8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62878) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1695711687) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1695711687) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |