Properties
Version | graphically programmable logic module |
Order No. | 1517130000 |
Type | LOGIC UNIT WCU 501 |
GTIN (EAN) | 4050118325003 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.06.2024 |
Alternative product | [2753440000](~/p/2753440000) |
Depth | 31 mm |
Depth (inches) | 1.22 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 44 mm |
Width (inches) | 1.732 inch |
Net weight | 50 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Type of connection | Plug-in spring-type terminals (0.25 - 1.5 mm²) |
Rail | TS 35 |
Vibration resistance | min. 50 m/s² (5 g) @ 9…200 Hz |
Interface | Seriell RS232 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1517130000) |
Software | [Runtime Software -- Programmiersoftware miCon-L](https://mdcop.weidmueller.com/mediadelivery/asset/900_35744) |
User Documentation |
[Handbuch WCU-Serie Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_40538)
[Manual WCU-Series English](https://mdcop.weidmueller.com/mediadelivery/asset/900_40539) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001417 |
ETIM 7.0 | EC001417 |
ETIM 8.0 | EC001417 |
ETIM 9.0 | EC001417 |
ECLASS 9.0 | 27-24-22-16 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-24-22-16 |
ECLASS 11.0 | 27-24-22-16 |
ECLASS 12.0 | 27-24-22-16 |
ECLASS 13.0 | 27-24-22-16 |
ECLASS 14.0 | 27-24-22-16 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1548720000Packaging unit:1 PC
graphically programmable logic module incl. programming adapter
-
ControlsLogic UnitStarterkits
ControlsLogic UnitAccessories