Properties
Version | Printed circuit board terminals, 15.00 mm, Number of poles: 9, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 25 mm², Box |
Order No. | 2283750000 |
Type | LX 15.00/09/90 4.5SN BK BX |
GTIN (EAN) | 4050118428728 |
Qty. | 10 items |
Product data |
IEC: 1000 V / 101 A / 1.5 - 25
mm² UL: 600 V / 85 A / AWG 16 - AWG 4 |
Packaging | Box |
Depth | 29.1 mm |
Depth (inches) | 1.146 inch |
Height | 41.5 mm |
Height (inches) | 1.634 inch |
Height of lowest version | 37 mm |
Width | 148 mm |
Width (inches) | 5.827 inch |
Net weight | 146.568 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series LX |
Wire connection method | Clamping yoke connection |
Mounting onto the PCB | THT solder connection |
Conductor outlet direction | 90° |
Pitch in mm (P) | 15 mm |
Pitch in inches (P) | 0.591 " |
Number of poles | 9 |
Pin series quantity | 1 |
Fitted by customer | No |
Number of rows | 1 |
Max. adjacent poles per row | 10 |
Solder pin length (l) | 4.5 mm |
Solder pin dimensions | 1.2 x 1.2 mm |
Solder eyelet hole diameter (D) | 1.6 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
Number of solder pins per pole | 4 |
Screwdriver blade | 1.0 x 5.5 |
Screwdriver blade standard | DIN 5264 |
Tightening torque, min. | 2.4 Nm |
Tightening torque, max. | 4 Nm |
Clamping screw | M 5 |
Stripping length | 16 mm |
L1 in mm | 135 mm |
L1 in inches | 5.319 " |
Touch-safe protection acc. to DIN VDE 0470 | IP 10 |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Protection degree | IP20 |
Volume resistance | 0.50 mΩ |
Insulating material | Wemid (PA) |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of solder connection | 1.5...3 µm Ni / 4...6 µm Sn matt |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 120 °C |
Clamping range, min. | 1.31 mm² |
Clamping range, max. | 25 mm² |
Wire connection cross section AWG, min. | AWG 16 |
Wire connection cross section AWG, max. | AWG 4 |
Solid, min. H05(07) V-U | 1.5 mm² |
Solid, max. H05(07) V-U | 16 mm² |
Stranded, min. H07V-R | 6 mm² |
Stranded, max. H07V-R | 25 mm² |
Flexible, min. H05(07) V-K | 1.5 mm² |
Flexible, max. H05(07) V-K | 25 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 1.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 16 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 1.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 16 mm² |
Plug gauge in accordance with EN 60999 a x b; ø | 6.9 mm x 6.9 mm |
Clampable conductor |
|
Reference text |
Length of ferrules is to be chosen depending on the product and the rated voltage.
The outside diameter of the plastic collar should not be larger than the pitch (P) |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 101 A |
Rated current, max. number of poles (Tu=20°C) | 101 A |
Rated current, min. number of poles (Tu=40°C) | 101 A |
Rated current, max. number of poles (Tu=40°C) | 101 A |
Rated voltage for surge voltage class / pollution degree II/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/3 | 1,000 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 8 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 8 kV |
Short-time withstand current resistance | 3 x 1s mit 1000 A |
Rated voltage (Use group B / CSA) | 600 V |
Rated voltage (Use group C / CSA) | 600 V |
Rated voltage (Use group D / CSA) | 600 V |
Rated current (Use group B / CSA) | 85 A |
Rated current (Use group C / CSA) | 85 A |
Rated current (Use group D / CSA) | 5 A |
Wire cross-section, AWG, min. | AWG 16 |
Wire cross-section, AWG, max. | AWG 4 |
Rated voltage (Use group B / UL 1059) | 600 V |
Rated voltage (Use group C / UL 1059) | 600 V |
Rated voltage (Use group D / UL 1059) | 600 V |
Rated current (Use group B / UL 1059) | 85 A |
Rated current (Use group C / UL 1059) | 85 A |
Rated current (Use group D / UL 1059) | 5 A |
Wire cross-section, AWG, min. | AWG 16 |
Wire cross-section, AWG, max. | AWG 4 |
Packaging | Box |
VPE length | 295 mm |
VPE width | 91 mm |
VPE height | 65 mm |
Test: Durability of markings |
|
Test: Clampable cross section |
|
Test for damage to and accidental loosening of conductors |
|
Pull-out test |
|
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322140) |
Product Change Notification |
[20220201 Visual change OMNIMATE® Power PCB terminal blocks and connectors](https://mdcop.weidmueller.com/mediadelivery/asset/900_251007)
[20220201 Visuelle Änderung OMNIMATE® Power Leiterplattenklemmen und -steckverbinder](https://mdcop.weidmueller.com/mediadelivery/asset/900_251008) |
User Documentation | [QR-Code product handling video](https://mdcop.weidmueller.com/mediadelivery/asset/900_78414) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) |
ETIM 6.0 | EC002643 |
ETIM 7.0 | EC002643 |
ETIM 8.0 | EC002643 |
ETIM 9.0 | EC002643 |
ECLASS 9.0 | 27-44-04-01 |
ECLASS 9.1 | 27-44-04-01 |
ECLASS 10.0 | 27-44-04-01 |
ECLASS 11.0 | 27-46-01-01 |
ECLASS 12.0 | 27-46-01-01 |
ECLASS 13.0 | 27-46-01-01 |
ECLASS 14.0 | 27-46-01-01 |
ROHS | Conform |