Properties
Version | MultiFit, Terminal marker, 12 x 8 mm, Pitch in mm (P): 8.00 ABB SNK series, To customer specification |
Order No. | 2047520000 |
Type | MF-ABB 12/8 MC SDR |
GTIN (EAN) | 4050118411188 |
Qty. | 56 items |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.253 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | ABB SNK series |
Colour | To customer specification |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Requires M-Print PRO File |
UL 94 flammability rating | V-2 |
Width | 8 mm |
Pitch in mm (P) | 8 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2047520000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |