Properties
Version | MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent |
Order No. | 9535240000 |
Type | MPC 12/12/07 TRSP |
GTIN (EAN) | 4032248009176 |
Qty. | 1 items |
Depth | 75 mm |
Depth (inches) | 2.953 inch |
Height | 125 mm |
Height (inches) | 4.921 inch |
Width | 125 mm |
Width (inches) | 4.921 inch |
Net weight | 294 g |
Operating temperature | -50 °C...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 4 |
M16 | 3 |
M20 | 3 |
M12 | 4 |
M16 | 3 |
M20 | 3 |
Declaration of Conformatiy No. (DoC LVD) | DoC DE PS2420 201008 001ISS00 |
Access opening: height | 121.5 mm |
Access opening: width | 121.5 mm |
Areas of use |
Building systems and technology
Transportation Packaging industry Machine construction |
Enclosure attachment | Holes 4.5 mm |
Flange plate | No |
Impact resistance | IK08 |
Installation advice | Screw mounting |
Integral fixing | thanks to self-tapping screws |
Lid | Yes |
Lid attachment | 4 polyamide crosshead screws |
Material | Polycarbonate |
Material thickness | 3.5 mm |
Number of lid screws | 4 |
Operating temperature, max. | 130 °C |
Operating temperature, min. | -50 °C |
Protection degree |
IP66
IP67 |
Seal material | Polyurethane |
Surface finish | untreated |
Torque for lid screws | 0.8 Nm |
WDU 10 / ZDU 10 | 1x6 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x13 |
WDU 4 / ZDU 4 | 1x11 |
WDU 6 / ZDU 6 | 1x8 |
WDU 10 / ZDU 10 | 1x6 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x13 |
WDU 4 / ZDU 4 | 1x11 |
WDU 6 / ZDU 6 | 1x8 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - MPC Empty Enclosures - DoC DE PS2420 201008 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250956) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_77029) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9535240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9535240000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ROHS | Conform |
Accessories
-
Item No.:1283440000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:1283430000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:9535600000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Mounting foot, Fixing lugs, Height: 30 mm, Width: 15 mm, Depth: 10 mm, Material: Plastic
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:1868550000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)
-
Item No.:1868570000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6
-
Item No.:8000037598Packaging unit:20 PC
Rail, TS 15, Width: 4.13 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:9535550000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 125 mm, Width: 125 mm, Material: Sheet steel, galvanized, galvanized
-
Item No.:1277220000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass
-
Item No.:1277250000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass
-
Item No.:9535640000Packaging unit:100 PC
MPC (polycarbonate empty enclosure), Mounting screw, Screws, Height: 12.5 mm, Width: 7 mm, Depth: 12.5 mm, Material: Steel, galvanised
-
Item No.:9535590000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), External joint, Hinge, Material: Plastic