Properties
Order No. | 2719270000 |
Type | MULTIMARK ROLLER SFM 3 |
GTIN (EAN) | 4050118849158 |
Qty. | 1 items |
Width | 139 mm |
Width (inches) | 5.472 inch |
Net weight | 20 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.1 | 19-14-90-90 |
ECLASS 10.0 | 19-14-90-90 |
ECLASS 11.0 | 19-14-01-92 |
ECLASS 12.0 | 19-14-01-92 |
ECLASS 13.0 | 19-14-01-92 |
ECLASS 14.0 | 19-14-01-92 |
ECLASS 15.0 | 19-14-01-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2719200000Packaging unit:700 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 24 x 5.4 mm, yellow
-
Item No.:2719170000Packaging unit:700 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 24 x 5.4 mm, white
-
Item No.:2719160000Packaging unit:900 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 18 x 5.4 mm, white
-
Item No.:2719180000Packaging unit:1400 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 12 x 5.4 mm, yellow
-
Item No.:2719190000Packaging unit:900 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 18 x 5.4 mm, yellow
-
Item No.:2719150000Packaging unit:1400 PC
SlimFix, Conductor and cable markers, 2.5 - 3.3 mm, 12 x 5.4 mm, white
Industrial printersThermal transfer printerPrinters
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiMarkSFMSFM 3