Properties
Version | Tools, Accessories |
Order No. | 2602230000 |
Type | P BAG XL SET 13 |
GTIN (EAN) | 4050118657814 |
Qty. | 1 items |
Depth | 220 mm |
Depth (inches) | 8.661 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 320 mm |
Width (inches) | 12.598 inch |
Net weight | 1,809 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article |
Toolbag
fitted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |