Properties
Order No. | 2420540005 |
Type | PAC-HE10-F-HF-0M5 |
GTIN (EAN) | 4032248340668 |
Qty. | 1 items |
Net weight | 24 g |
Storage temperature | -10...60 °C |
Operating temperature | -10...50 |
Cable | Cable LIHH |
Cable length | 0.5 |
Connector PLC side | H0.14/10 (FERRULES 0.14mm²) |
Interface connector | FLAT CABLE CONECTOR HE10 10P |
Number of poles, min. | 10-pole |
Suitable for | Digital signals |
Wire cross-section | 0.14 mm² |
Capacity wire / shield | 300 pF/m |
Capacity wire / wires | 300 pF/m |
Operating voltage | ≤ 60 V DC ≤ 25 V AC |
Permissible current strength per path, max. | 1 A |
Rated voltage | ≤ 60 V DC ≤ 25 V AC |
Resistance | ≤ 150 mΩ/m |
Total current, max. | 3 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ROHS | Conform |