Properties
Version | Power measurement/display for 1-, 3-phase mains |
Order No. | 1470260000 |
Type | POWER MONITOR 51A |
GTIN (EAN) | 4050118276756 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.12.2026 |
Alternative product | [2500880000](~/p/2500880000) |
Depth | 68 mm |
Depth (inches) | 2.677 inch |
Height | 96 mm |
Height (inches) | 3.78 inch |
Width | 96 mm |
Width (inches) | 3.78 inch |
Net weight | 386 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -25 °C...55 °C |
Humidity | 35 % to 85 % relative humidity level |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Current-measuring channels | 4 |
Measuring accuracy for current | 0.5 % |
Rated current | 1 / 5 A |
Residual current measuring | No |
Four-wire system | Yes |
Measurement range, voltage L-L, AC | 0…500 V |
Measurement range, voltage L-N, AC |
0…250 V (1P3W)
0…289 V (3P4W) |
Measuring accuracy for voltage | 0.5 % |
Three-wire system | Yes |
Interface |
RS485: Autobaud, 9,6 – 115.2 kbps (pluggable screw terminals)
USB |
Protocol | Modbus RTU |
Number of digital inputs | 2 |
Number of digital outputs | 2 |
Memory; minimum and maximum values | No |
Software | Power Monitor Manager |
Integrated logic | No |
Display value |
Apparent power
Effective power THD-I THD-U Voltage harmonic Current harmonic Reactive power Power factor Voltage Current Frequency Temperature Voltage unbalance Current unbalance |
Pollution severity | 2 |
Protection degree |
Front panel: IP51
Enclosure: IP20 |
Rated current | 1 / 5 A |
Version | Power measurement/display for 1-, 3-phase mains |
Standards | IEC 61010-1 |
Measurement range, voltage L-N, AC |
0…250 V (1P3W)
0…289 V (3P4W) |
Measurement range, voltage L-L, AC | 0…500 V |
Surge voltage category | II |
Voltage supply |
85...264 VAC
100...300 V DC |
Supply voltage | 230 V |
Three-wire system | Yes |
Four-wire system | Yes |
Sampling frequency 50/60 Hz | 1,024 kHz |
Measurement result per second | 100,000 ms |
Residual current measuring | No |
Current-measuring channels | 4 |
Measuring accuracy for voltage | 0.5 % |
Measuring accuracy for current | 0.5 % |
Measurement accuracy for active energy (kWh, .../5 A) | 1% for the calculated values |
Operating-hours counter | No |
Clock | Yes |
Unbalanced | Yes |
Positive, negative and zero system | Yes |
Brief interruptions | Yes |
Sequence-of-events recorder function | No |
Pollution severity | 2 |
Surge voltage category | II |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_239747) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211763) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1470260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1470260000) |
Software |
[Runtime Software -- Description ModBus registers (XLS)](https://mdcop.weidmueller.com/mediadelivery/asset/900_38340)
[Runtime Software -- Software - Power Monitor Manager; version 2](https://mdcop.weidmueller.com/mediadelivery/asset/900_191022) |
User Documentation |
[Application notes -- Operation with S-/E-Converter; English (PDF)](https://mdcop.weidmueller.com/mediadelivery/asset/900_36139)
[Device description -- Quick Guide German/English](https://mdcop.weidmueller.com/mediadelivery/asset/900_39318) [Application notes -- Manual Power Monitor German/English](https://mdcop.weidmueller.com/mediadelivery/asset/900_39956) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002301 |
ETIM 7.0 | EC002301 |
ETIM 8.0 | EC002301 |
ETIM 9.0 | EC002301 |
ETIM 10.0 | EC002301 |
ECLASS 9.0 | 27-14-23-30 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-23-30 |
ECLASS 11.0 | 27-14-23-30 |
ECLASS 12.0 | 27-14-23-30 |
ECLASS 13.0 | 27-14-23-30 |
ECLASS 14.0 | 27-14-23-30 |
ECLASS 15.0 | 27-14-23-30 |
Long specification |
Electrical parameters have to be measured and visualised to optimise your machines' and systems' energy requirements. Only this allows analysis and, subsequently, the achievement of savings and the establishment of an energy management system. An easy-to-install solution is now available from Weidmüller. When implementing an energy management system according to ISO 50001, the Power Monitor 51A is one of the modules necessary to meet the requirements of recording, displaying and analysing power flows. Technical data: Input data: measurement variable: active, reactive, apparent power Recording of frequencies up to 99.99 Hz and temperatures up to 100°C Measurement variable: AC sine (50/60 Hz) designation Input: voltage measurement inputs V1, V2, V3 Input voltage range: 0 V AC ... 500 V AC (phase/phase) Input voltage range: 0 V AC ... 300 V AC (phase/neutral conductor) Accuracy: 0.5% input current range: via external converters, input current: 8,000 A (primary), input current: 5 A (secondary) , Response threshold of rated measurement range value: 1 mA Power-measurement range: 0 kW ... 9999999.9 kW Power-measurement range: 0 kvar ... 9999999.9 kvar Power-measurement range: 0 kVA ... 9999999.9 kVA Up to 31 harmonics. Accuracy: 1% Interface: RS-485 Type of connection: screw terminals General data: width: 96 mm, height: 96 mm Display: LCD with backlit display Supply voltage range: 85 V AC ... 264 V AC Rated power consumption: 6 VA, protection degree: IP51 (front), IP20 (rear): Type of mains network: 3-phase (3- or 4-conductor), 2-phase (2-conductor) and 1-phase (1-conductor) also able to measure current in the neutral conductor Colour: black; conformity: CE marking Rated insulation voltage: 300 V AC (EN 61010-1) Overvoltage category: II, ambient temperature (operational): -25°C ... 55°C, ambient temperature (storage/transport): -25°C ... 70°C Max. perm. humidity (operation): 85%, height ASL <2000 m Connection data: flexible conductor cross-section min.: 0.5 mm², flexible conductor cross-section max.: 2.5 mm², rigid conductor cross-section min.: 0.2 mm², rigid conductor cross-section max.: 4 mm², type of connection: screw connection Ordering details: product: Weidmüller Interface, type: Power Monitor, item no.: 1470260000 |
Short specification | Measuring device with memory function for optimising energy requirements |
Approvals |  |
ROHS | Conform |