Properties
Version | Tool case with contents |
Order No. | 2602270000 |
Type | PRO CASE 16 |
GTIN (EAN) | 4050118613087 |
Qty. | 1 items |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 400 mm |
Height (inches) | 15.748 inch |
Width | 480 mm |
Width (inches) | 18.898 inch |
Net weight | 6,062 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |
Accessories
-
-
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Item No.:9025400000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
Individual parts
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:9025400000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
-
-
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsCrimping tools... for wire end ferrulesCrimping tools