Properties
Version | Test adapter (terminal), 230 V, 20 mA |
Order No. | 0180400000 |
Type | PS 2.3 RT |
GTIN (EAN) | 4008190060121 |
Qty. | 20 items |
Depth | 32.5 mm |
Depth (inches) | 1.28 inch |
Height | 5.4 mm |
Height (inches) | 0.213 inch |
Width | 5.4 mm |
Width (inches) | 0.213 inch |
Net weight | 1.21 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8d191f1d-272c-40a1-8319-7de6fe5d9746 |
Material | Polyamide 66 |
Colour | red |
UL 94 flammability rating | V-2 |
Version | Test plug |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Type of mounting | Plugged |
With snap-in pegs | No |
Stripping length | 6 mm |
Type of connection | Plug-in connection |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Pitch in mm (P) | 5.4 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Operating temperature range, max. | 100 °C |
Rated voltage | 230 V |
Rated current | 20 mA |
Engineering Data |
[CAD data -- 02242_PS_2.3_RT_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38112)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58824) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0180400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0180400000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002555 |
ETIM 7.0 | EC002555 |
ETIM 8.0 | EC002555 |
ETIM 9.0 | EC002555 |
ECLASS 9.0 | 27-14-11-48 |
ECLASS 9.1 | 27-14-11-48 |
ECLASS 10.0 | 27-14-11-48 |
ECLASS 11.0 | 27-14-11-48 |
ECLASS 12.0 | 27-14-11-48 |
ECLASS 13.0 | 27-25-03-04 |
ECLASS 14.0 | 27-25-03-04 |
ROHS | Conform |