PT6 230/BUS

FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5

Item No. 1269960000

Properties

Accessories

    ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Pozidriv
  • SDK PZ2 X 100
    Item No.:
    2749450000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 100 mm, Blade thickness (A):

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsPlug-in connector
  • PTDS 4 NE
    Item No.:
    2000240000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5

  • ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
  • AM 25
    Item No.:
    9001540000
    Packaging unit:
    1 PC

    Tools, Sheathing strippers

  • AM 16
    Item No.:
    9204190000
    Packaging unit:
    1 PC

    Tools, Sheathing strippers

  • Terminal BlocksAccessoriesPlugsZ-SeriesAccessoriesCoding elements
  • KOSF ZT2.5
    Item No.:
    1816150000
    Packaging unit:
    50 PC

    Z-series, Coding element, yellow, 2.9 mm

  • ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 0.6X3.5X100
    Item No.:
    2749340000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • MarkersTerminal markersMultiCardWSWS 12/6Blank
  • WS 12/6 MC NE WS
    Item No.:
    1609900000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white

Is accessory of

    Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureEnclosuresetSize 3
  • FP ENC BSBS 155 3M
    Item No.:
    2632930000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • FP ENC BSTS 155 3M
    Item No.:
    2632940000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in closed state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent

  • FP ENC BSAS 220 3M
    Item No.:
    2632950000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 284 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 2Generation 1
  • GH 10P PT6
    Item No.:
    1121980000
    Packaging unit:
    10 PC

    FieldPower® enclosures, 181 mm, 192 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • BG GH 10P 4XVG PT6
    Item No.:
    1121990000
    Packaging unit:
    10 PC

    FieldPower® enclosures, 181 mm, 223 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureEnclosuresetSize 1
  • FP ENC BSBS 67 1M
    Item No.:
    2703910000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 181 mm, 104 mm, 67 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • FP ENC BSBS 129 1M
    Item No.:
    2703920000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 183 mm, 104 mm, 129 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 3
  • FP ENC BS 042 3B
    Item No.:
    2632810000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 284 mm, 42 mm, IP65, in closed state, glass-fibre reinforced polycarbonate, black

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureEnclosuresetSize 2
  • FP ENC BSBS 155 2M
    Item No.:
    2659750000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • FP ENC BSTS 155 2M
    Item No.:
    2659760000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent

  • FP ENC BSAS 220 2M
    Item No.:
    2659770000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 196 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 2Generation 2
  • FP ENC BS 042 2B
    Item No.:
    2659710000
    Packaging unit:
    1 PC

    FieldPower® enclosures, 196 mm, 196 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 1
  • GH PT6
    Item No.:
    1070140000
    Packaging unit:
    10 PC

    FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black