Properties
Version | Photovoltaics, Assembled enclosure, 1500 V, Cable gland, for wall mounting, Landscape, Digital signals, Monitoring components, Current monitoring, Voltage monitoring, Temperature monitoring |
Order No. | 8000122017 |
Type | PV 224SXFXCXXVXO3TA3PA15LWW |
GTIN (EAN) | 4099986862036 |
Qty. | 1 items |
Depth | 210 mm |
Depth (inches) | 8.268 inch |
Height | 302 mm |
Height (inches) | 11.89 inch |
Width | 558 mm |
Width (inches) | 21.968 inch |
Net weight | 8,215.789 g |
Ambient temperature | -20ºC to +45 ºC |
Operating temperature | -20ºC to +45 ºC |
Rated voltage | 1,500 V |
Surge protection DC side | No surge protection |
Connection DC input cable (+) | PUSH IN |
Connection DC input cable (-) | PUSH IN |
Connection type, DC input cable | Cable gland |
DC Input + & - |
|
Fuse | No |
Fuse | Neither fuse cartridge nor holder |
Fuse type | Neither fuse cartridge nor holder |
Number of DC inputs | 24 |
Connection type, DC output cable | PUSH IN |
DC Output + & - |
|
DC output cable connection | Cable gland |
Number of DC outputs | 24 |
Current monitoring | Solar SMS |
Monitoring function |
Solar SMS
Output voltage, current, temperature |
Supply | Self-powered |
Temperature monitoring | Solar SMS |
Voltage monitoring | Solar SMS |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
EN 61439-2:2020
IEC 61439-2 ed 3.0 |
Time interval | 5 years |
Rated DC voltage | 1,500 V |
Connection type string | Internal terminal (with cable gland feed-through) |
Cover | with cover |
Enclosure attachment | Fixing lugs |
Impact resistance | IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Switch disconnector execution | no switch |
Type of mounting | Wall mounting |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Standards |
EN 61439-2:2020
IEC 61439-2 ed 3.0 |
Short-circuit curent ISCPV | 12 A |
Standards |
EN 61439-2:2020
IEC 61439-2 ed 3.0 |
Surge protection DC side | No surge protection |
Engineering Data | [Thermal report](https://mdcop.weidmueller.com/mediadelivery/asset/900_317068) |
Technical Documentation | [Mechanical Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_317067) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |