Properties
Version | Photovoltaics, Device markers, Accessories |
Order No. | 8000151275 |
Type | PV MARKER NOTSTROM |
GTIN (EAN) | 4099987253710 |
Qty. | 1 items |
Depth | 0.1 mm |
Depth (inches) | 0.004 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 90 mm |
Width (inches) | 3.543 inch |
Net weight | 3.5 g |
Adhesive | Polyacrylate adhesive |
Colour | coloured |
Halogen | Yes |
Magnetic | No |
Material | Vinyl film |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
Approvals |  |
ROHS | Conform |