Properties
Version | Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2 |
Order No. | 8000110665 |
Type | PVC DC 2I 1O 4MPP RD SPD1R EVO 11 |
GTIN (EAN) | 4099986786530 |
Qty. | 1 items |
Depth | 135 mm |
Depth (inches) | 5.315 inch |
Height | 340 mm |
Height (inches) | 13.386 inch |
Width | 400 mm |
Width (inches) | 15.748 inch |
Net weight | 6,894 g |
Ambient temperature | -20 °C...+50 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
Time interval | 5 years |
Current per Maximum Power Point, max. | 44 A |
Rated DC voltage | 1,100 V |
Rated short-term current resistance |
|
Connection type string | Plug MC4-Evo 2 |
Enclosure attachment | Via mounting foots |
Impact resistance |
IK08 in accordance with IEC 62208
IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Protection class | II |
Type of mounting | Fixing lugs |
Installation location | Protected outdoor area (Land and Sea) |
Protection degree | IP65 |
Amount of maximum power points (MPP) | 4 |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Neither fuse cartridge nor holder |
Max. number of DC inputs | per Maximum Power Point 2 inputs connected in parallel |
Number of conduit inlets | 3 |
Number of string inputs per MPP | ≤ 2 |
Surge protection auxiliary contact |
|
Number of inputs | 8 |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 1 output |
Automatic reclosing after voltage drop | Yes |
Number of operating cycles | 10000 |
Control voltage | 100 V AC - 250 V AC 50/60Hz |
Remote disconnector auxiliary contact |
|
Remote disconnector control contact |
|
Type of power circuit disconnection | Under voltage tripping or manual switch operation |
Turn-off time | 1.5 s |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1,100 V |
Protection level Up (+/- , -/PE , +/PE) | ≤ 3.8 kV |
Protection level Up (+/-) | ≤ 3.8 kV |
Protection level Up (+/PE) | ≤ 3.8 kV |
Protection level Up (-/PE) | ≤ 3.8 kV |
PV system voltage, max. Ucpv | 1,100 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 11,000 A |
Standby power consumption PC | <0.2 W |
Surge protection DC side | 1000 V type I + II |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Total discharge current Itotal (10/350µs) | 12.5 kA |
Approval/Certificate/Document of Conformity | [Declaration of conformity for PV fireman switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_307706) |
Engineering Data | [Schematic diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_310866) |
Technical Documentation | [8000110665 Customer drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_305552) |
User Documentation |
[Manual PV Next String Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_96571)
[MANUAL PV NEXT IT/ES/FR](https://mdcop.weidmueller.com/mediadelivery/asset/900_153695) [MANUAL PV NEXT RD DE/EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_262445) |
White paper |
[Fact Sheet DE PV Feuerwehrschalter](https://mdcop.weidmueller.com/mediadelivery/asset/900_310692)
[Fact Sheet EN PV Fireman switch](https://mdcop.weidmueller.com/mediadelivery/asset/900_310693) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Long specification |
Automatic ON and OFF switching fireman switch for the connection to 4 MPP tracker in the inverter. Integrated surge protection with 4 class I+II combined arresters with signal contact. MPP1: DC fireman switch: Connection of the fireman switch control line 230 VAC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm². Approval according to low voltage switchgear IEC 61439-1:2011 and EN 61439-2:2011 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |