Properties
Version | Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection II, Switch disconnector, Cable gland |
Order No. | 2683260000 |
Type | PVN1M2I6S0F3V2O0TXPX10 |
GTIN (EAN) | 4050118699968 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2024 |
Alternative product | [2683060000](~/p/2683060000) |
Depth | 249 mm |
Depth (inches) | 9.803 inch |
Depth with add-on components | 250 mm |
Height | 330 mm |
Height (inches) | 12.992 inch |
Width | 558 mm |
Width (inches) | 21.968 inch |
Net weight | 6,250 g |
Ambient temperature | -40 °C...+45 °C |
Humidity | 5 - 90 %, no condensation |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
Approvals |
EN 61439-2
IEC 61439-2 |
Time interval | 5 years |
Current per Maximum Power Point, max. | 45 A |
Rated DC current per connection |
|
Rated short-term current resistance |
|
Rated DC voltage | 1,000 V |
Switching disconnector capacity |
DC-PV1
IEC 60947-3 |
Connection type string | Internal terminal (with cable gland feed-through) |
Cover |
with cover
removeable |
Enclosure attachment | Via mounting foots |
Impact resistance |
IK08 in accordance with IEC 62208
IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Switch disconnector execution | switch in cover |
Type of mounting |
Wall mounting
4 screws |
Installation location | Protected outdoor area (Land and Sea) |
Protection degree | IP65 |
Amount of maximum power points | 2 MPP |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Empty fuse holder |
Fuse-link standard |
IEC 60269-1
IEC 60269-6 gPV (EN 60269-6) |
Max. number of DC inputs | per Maximum Power Point 3 inputs connected in parallel |
Surge protection auxiliary contact |
|
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 3 outputs connected in parallel |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1,100 V |
Protection level Up (+/-) | ≤ 3.8 kV |
Protection level Up (+/PE) | ≤ 3.8 kV |
Protection level Up (-/PE) | ≤ 3.8 kV |
PV system voltage, max. Ucpv | 1,100 V |
Requirements class | Type II |
Short-circuit curent ISCPV | 11,000 A |
Standby power consumption PC | <0.2 W |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Product information |
Fuses are not included
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight. Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_101425) |
Engineering Data |
[CAD data -- PV Next Schematic Diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_107149)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_154487) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2683260000) |
Technical Documentation | [customer drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_107122) |
User Documentation |
[Manual PV Next String Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_96571)
[MANUAL PV NEXT IT/ES/FR](https://mdcop.weidmueller.com/mediadelivery/asset/900_153695) |
White paper |
[Fact Sheet DE PV CB Wie man Gebäude gegen Blitzeinschläge schützt](https://mdcop.weidmueller.com/mediadelivery/asset/900_249825)
[Fact Sheet DE PV Wie man die Lebensdauer eines GAK verlängert](https://mdcop.weidmueller.com/mediadelivery/asset/900_249826) [Fact Sheet DE PV CB Richtig verbinden](https://mdcop.weidmueller.com/mediadelivery/asset/900_290542) [Fact-Sheet EN PV CB Load break switch](https://mdcop.weidmueller.com/mediadelivery/asset/900_290549) [Fact Sheet EN CB Combining PV strings](https://mdcop.weidmueller.com/mediadelivery/asset/900_290550) [Fact Sheet EN PV CB connection](https://mdcop.weidmueller.com/mediadelivery/asset/900_290551) [Fact Sheet EN PV Combiner Box earthing](https://mdcop.weidmueller.com/mediadelivery/asset/900_303983) [Fact Sheet DE PV Combiner Box Erdung](https://mdcop.weidmueller.com/mediadelivery/asset/900_303984) [Fact Sheet DE PV CB Wann Sicherungen zu installieren sind](https://mdcop.weidmueller.com/mediadelivery/asset/900_249827) [Fact Sheet DE CB PV NEXT](https://mdcop.weidmueller.com/mediadelivery/asset/900_249828) [Fact Sheet EN PV CB When DC fuses are mandatory to install](https://mdcop.weidmueller.com/mediadelivery/asset/900_249829) [Fact Sheet EN CB PV NEXT](https://mdcop.weidmueller.com/mediadelivery/asset/900_249830) [Fact Sheet EN PV How to protect buildings against lightning strikes](https://mdcop.weidmueller.com/mediadelivery/asset/900_249831) [Fact Sheet EN PV How to extend the life time of a Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_249832) [Fact Sheet DE PV CB Lastentrennschalter](https://mdcop.weidmueller.com/mediadelivery/asset/900_290540) [Fact Sheet DE CB PV Strings kombinieren](https://mdcop.weidmueller.com/mediadelivery/asset/900_290541) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
Long specification |
Combiner box for inverters with 2 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32. MPP1: Max. string voltage Uoc: 1000V Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011 |
Approvals | ![CE](/picture/CE.gif) |