Eigenschappen
Order No. | 1309470000 |
Type | QB 17,8/2 |
GTIN (EAN) | 4050118111934 |
Qty. | 90 items |
Depth | 21 mm |
Depth (inches) | 0,827 inch |
Height | 15,5 mm |
Height (inches) | 0,61 inch |
Width | 6 mm |
Width (inches) | 0,236 inch |
Net weight | 1,267 g |
Operating temperature | -20 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Segment | Measurement - Monitoring - Setting |
Rated current IN | 17,5 A |
Stripping length | 6,5 mm |
Wire cross-section, solid, max. | 1,5 mm² |
Pitch in mm (P) | 17,8 mm |
Colour | yellow |
cUL certificate | [cUL Certificate](pdf/VSPC.PDF) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245222) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1309470000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000490 |
ETIM 7.0 | EC000490 |
ETIM 8.0 | EC000490 |
ETIM 9.0 | EC000490 |
ETIM 10.0 | EC000490 |
ECLASS 9.1 | 27-13-92-90 |
ECLASS 11.0 | 27-13-08-92 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ECLASS 15.0 | 27-17-90-90 |
ROHS | Conform |
Is accessoire van
-
Product ID:8951700000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951690000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951680000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951760000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951800000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951720000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951780000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951740000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951630000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Product ID:8951570000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Product ID:8951600000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V
-
Product ID:8951640000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V
-
Product ID:8951620000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Product ID:8951590000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Product ID:8951580000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Product ID:8951610000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Product ID:1093400000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951470000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951560000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951480000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951550000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951540000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951460000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951530000VPE:1 items
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Product ID:8951750000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951790000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951710000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951730000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing
-
Product ID:8951770000VPE:1 items
Surge protection, Flange-mounted housing, Flange-mounted housing