Properties
Version | Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm |
Order No. | 1897010000 |
Type | QL 2 WTL6/4FF |
GTIN (EAN) | 4032248513987 |
Qty. | 100 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 19.8 mm |
Height (inches) | 0.78 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 1.61 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | CuSn |
Colour | Silver grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 11 mm |
Installation advice |
Feed-through (bushing)
Direct mounting |
Number of poles | 2 |
Rated current | 41 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64668) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1897010000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1897010000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |