Properties
Version | Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 11.00, Insulated: No, 41 A, Silver grey |
Order No. | 1897020000 |
Type | QL 3 WTL6/4FF |
GTIN (EAN) | 4032248513994 |
Qty. | 100 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 30.8 mm |
Height (inches) | 1.213 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 2.29 g |
Storage temperature | -25 °C...55 °C |
Material | CuSn |
Colour | Silver grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 11 mm |
Installation advice |
Feed-through (bushing)
Direct mounting |
Number of poles | 3 |
Rated current | 41 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64669) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1897020000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1897020000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1897020000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1887210000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 800 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:1887220000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks6 mm²
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer feed-through terminal blocks6 mm²