QL / SAK 35
-
Product ID:0123600000VPE:20 PC
Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 27.8 mm
-
Product ID:0564900000VPE:50 PC
Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 24.2 mm
-
Product ID:0565200000VPE:20 PC
Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, Width: 152.2 mm
-
Product ID:0123700000VPE:20 PC
Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 3, Pitch in mm (P): 18.00, Insulated: No, Width: 45.8 mm
-
Product ID:0338600000VPE:20 PC
Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 10, Pitch in mm (P): 18.00, Insulated: No, Width: 171.4 mm
-
Product ID:0565100000VPE:50 PC
Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: No, Width: 56.2 mm
-
Product ID:0123800000VPE:20 PC
Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: No, Width: 63.8 mm
-
Product ID:0207400000VPE:50 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 13.90, Insulated: No, Width: 22 mm
-
Product ID:0565000000VPE:50 PC
Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: No, Width: 40.2 mm