Properties
Order No. | 3036850000 |
Type | RC F P5 M20 C |
GTIN (EAN) | 4099986998162 |
Width | 39.4 mm |
Width (inches) | 1.551 inch |
Diameter | 20 mm |
Net weight | 0.15 g |
Ambient temperature | -25 °C…125 °C |
Operating temperature | -40 °C...60 °C |
Cable diameter, max. | 13 mm |
Cable diameter, min. | 7 mm |
Coding | none |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.25 mm² |
Contact material | Brass |
Contact surface | Brass |
Gender of contact | Female |
Housing main material | PA 66 |
LED | No |
Number of poles | 5 |
Protection degree | IP68 |
Rated current | 17.5 A |
Rated voltage | 500 V |
Shield connection | No |
Threaded ring material | Plastic |
Type of connection | PUSH IN with actuator |
Connection thread | M20 |
Housing main material | PA 66 |
Number of poles | 5 |
Reverse polarity protection | Yes |
Type of connection | PUSH IN with actuator |
Catalogues |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ETIM 10.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ECLASS 15.0 | 27-44-01-16 |
ROHS | Conform |