Properties
Version | , Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 8 A, Plug-in connection |
Order No. | 2494300000 |
Type | RCL425615T |
GTIN (EAN) | 4050118517514 |
Qty. | 20 items |
Depth | 29 mm |
Depth (inches) | 1.142 inch |
Height | 15.7 mm |
Height (inches) | 0.618 inch |
Width | 12.7 mm |
Width (inches) | 0.5 inch |
Net weight | 13.3 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 115 V AC |
Status indicator | No |
Rated switching voltage | 250 V AC |
Max. switching voltage, AC | 132 V |
Contact type | 2 CO contact (AgNi) |
Colour | Transparent |
Pollution severity | 3 |
Protection degree | IP67 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225218) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2494300000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
ROHS | Conform |