Properties
Version | Rogowski coil, Diameter: 70 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal |
Order No. | 2831090000 |
Type | RCMA-B22-D70-6.0 |
GTIN (EAN) | 4064675395683 |
Qty. | 1 items |
Diameter | 70 mm |
Net weight | 312 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
Humidity at operating temperature | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Round conductor | 70 mm |
Installation location | Indoor use |
Frequency band | 50...60 Hz |
Measurement error | <± 0.5% (of measuring range limit) |
Nominal turns ratio | 44.44 kA/V |
Phase shift | 0.004 ° |
Primary current | 5,000 A |
Secondary voltage |
22,5 mV (@ 50Hz Iprimary = 1 kA)
30 V (max) |
Tolerance class | 0,5 |
Cable diameter | 6.1 mm |
Cable length | 6 m |
Coil resistance | 81 Ω |
Protection degree | IP57 |
Configuration | none |
Linearity | no linearity error |
Protection degree | IP57 |
Impulse withstand voltage | 12.8 kV (1.2/50 ms) |
Insulation voltage | 7.4 kVRMS(50 Hz, 1 min) |
Pollution severity | 2 |
Rated insulation voltage |
1000V reinforced insulation according to IEC 61010-1, CAT III, PD2
1000V basic insulation according to IEC 61010-1, CAT IV, PD2 600V reinforced insulation in accordance with IEC 61010-1, CAT IV, PD2 |
Surge voltage category | III |
Tolerance class | 0,5 |
Tracking resistance (CTI) | 600 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_90712) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_184659) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002475 |
ETIM 7.0 | EC002475 |
ETIM 8.0 | EC002475 |
ETIM 9.0 | EC002475 |
ECLASS 9.0 | 27-21-01-23 |
ECLASS 9.1 | 27-21-01-23 |
ECLASS 10.0 | 27-21-01-23 |
ECLASS 11.0 | 27-21-01-23 |
ECLASS 12.0 | 27-21-01-23 |
ECLASS 13.0 | 27-21-01-23 |
ECLASS 14.0 | 27-21-01-23 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E469563 |