Properties
Version | PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 10, Tape |
Order No. | 2562910000 |
Type | RJ45C5 R1D 3.3E4N RL |
GTIN (EAN) | 4050118571936 |
Qty. | 200 items |
Packaging | Tape |
Depth | 21.3 mm |
Depth (inches) | 0.839 inch |
Height | 17.06 mm |
Height (inches) | 0.672 inch |
Height of lowest version | 13.76 mm |
Width | 15.7 mm |
Width (inches) | 0.618 inch |
Net weight | 4.575 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Category | Cat. 5 |
Latch option | bottom |
LED | No |
Mounting onto the PCB | THT/THR solder connection |
Number of poles | 10 |
Number of solder pins per pole | 1 |
Outgoing elbow | 90° |
Performance-Category | Cat. 5 |
Pitch in inches (P) | 0.05 " |
Pitch in mm (P) | 1.27 mm |
Plugging cycles | 750 |
Product family | OMNIMATE Data - RJ45 modular jack |
Protection degree | IP20 |
Shield surface | nickel-plated |
Shield tabs | 6 tabs |
Shielding | Yes |
Shielding material | Brass |
Solder eyelet hole diameter (D) | 0.9 mm |
Solder eyelet hole diameter tolerance (D) | ± 0.1 mm |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 3.3 mm |
Solder pin length tolerance |
|
Solder pin length tolerance | +0.5 / -0.5 mm |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Tolerance of solder pin position | ± 0.15 mm |
Type of connection | Solder connection |
Wiring | 8-core |
Dielectric strength, contact / contact | 1000 V DC |
Dielectric strength, contact / shield | 1500 V DC |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Rated current | 1.5 A |
Rated voltage | 125 V |
Connector standard | IEC 60603-7-51 |
Insulating material | PA 9T |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 500 |
Insulation strength | ≥ 500 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Phosphorus bronze |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | 30...80 µ" Ni / ≥ 30 µ" Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tape |
VPE length | 330 mm |
VPE width | 330 mm |
VPE height | 58 mm |
Tape reel diameter ∅ (A) | 330 mm |
Surface resistance | Rs = 109 - 1012 Ω |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_217537) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212093) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2562910000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |