Properties
Version | PCB plug-in connector, RJ45 jacks transformer, THT/THR solder connection, 90°, green, yellow, Number of poles: 10, Tray (manual assembly) |
Order No. | 2797020000 |
Type | RJ45M R21UD 3.3E4G/Y TY |
GTIN (EAN) | 4064675212720 |
Qty. | 60 items |
Packaging | Tray (manual assembly) |
Net weight | 10 g |
Colour of left LED | green |
Colour of right LED | yellow |
Forward current | 20 mA |
Forward voltage, max. | 2.6 V |
Forward voltage, min. | 1.8 V |
Mounting onto the PCB | THT/THR solder connection |
Number of poles | 10 |
Outgoing elbow | 90° |
Pitch in inches (P) | 0.05 " |
Pitch in mm (P) | 1.27 mm |
Product family | OMNIMATE Data - RJ45 transformer jack |
Solder pin length (l) | 3.3 mm |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Type of connection | Solder connection |
Rated voltage | 125 V |
Insulating material | PA 9T |
Colour | black |
Colour chart (similar) | RAL 9011 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Phosphorus bronze |
Contact surface | Gold over nickel |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tray (manual assembly) |
VPE length | 0.315 m |
VPE width | 0.195 m |
VPE height | 0.065 m |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304990) |
Technical Documentation | [2797020000_RJ45M R21UD 3.3E4GY TY_20241204](https://mdcop.weidmueller.com/mediadelivery/asset/900_323730) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ROHS | Conform |