Properties
Order No. | 8000112158 |
Type | RS 4XRJ12 PS |
GTIN (EAN) | 4099987025706 |
Qty. | 10 items |
Depth | 21.5 mm |
Depth (inches) | 0.846 inch |
Height | 93.7 mm |
Height (inches) | 3.689 inch |
Width | 17.9 mm |
Width (inches) | 0.705 inch |
Net weight | 10 g |
Storage temperature | -25...70 °C |
Operating temperature | -20...55 °C |
Humidity at operating temperature | 0…85% (no condensation) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | dd6ecfa2-0f98-4cb6-b9bb-7c212c5140ca |
Distribution PCB connectors | 4 x RJ12 plug-in connectors |
Supply plug-in connectors | LSF-SMT 5.08/03/180 (no central pin) |
Protection degree | IP20 |
Rated voltage | < 150 V AC |
Operating voltage | 150 V AC |
Maximum current per distributor connection | 1 A |
Rated insulation voltage | <150 V AC |
Surge voltage category | II |
Pollution severity | 2 |
Pulse voltage test (1,2/50 μs) | 1.5 kV |
Type of connection | Plug-in connection |
Type of connection | Plug-in connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 1.5 mm² |
Stripping length | 11 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_319584) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319628) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000112158) |
User Documentation | [EN Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_319562) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |