SAI-4-M 4P EXI Z1 IL

This product is discontinued.

Alternative product: 1868350000

Hood version Ex, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type:

Item No. 1868360000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Alternative product

Dimensions and weights

Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Connection data

Clamping range, min.
Clamping range, max.
Storage space
Distributor outlet
Connection type PE

Electrical data

Rated voltage, min.
Rated voltage, max.
Test voltage
Max. current-carrying capacity per slot
Total current
Current per signal
Insulation resistance

General technical data

Plug-in station coding
Protection degree
Number of poles
Number of contact sockets
Connection thread
Pollution severity
Fire behaviour
Plugging cycles
LED
LED initiator
LED colour for indicating operation
LED colour for I/O function

Material data

Housing main material
Material of distributor
Housing colour
Hood sealing material
Screw socket
Contact material
Contact surface
Contact carrier material

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0