Properties
Version | Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP |
Order No. | 1783491000 |
Type | SAI-8-MM 5P M12 UT |
GTIN (EAN) | 4032248296583 |
Qty. | 2 items |
Depth | 152 mm |
Depth (inches) | 5.984 inch |
Height | 43 mm |
Height (inches) | 1.693 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 502 g |
Operating temperature | -20 - 90°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor O.D., min. | 10 mm |
Conductor O.D., max. | 14 mm |
Clamping range, min. | 0.08 mm² |
Clamping range, max. | 1.5 mm² |
Storage space | Standard |
Distributor outlet | Hood distributor lower part |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Test voltage | 1 kV |
Max. current-carrying capacity per slot | 4 A |
Total current | 10 A |
Current per signal | 2 A |
Electrical isolation available | Yes |
Insulation strength | 109 Ω |
Plug-in station coding | A-coded |
Protection degree | IP68 |
Number of poles | 5 |
Number of contact sockets | 8 |
Connection thread | M12 |
Pollution severity | 3 |
Fire behaviour | V-0 |
Plugging cycles | ≤ 50 |
LED | Yes |
LED initiator | No |
LED colour for indicating operation | green |
Housing main material | Zinc diecast |
Material of distributor | metal |
Housing colour | silver |
Hood sealing material | Polyurethane foamed |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Conductor O.D., max. | 14 mm |
Conductor O.D., min. | 10 mm |
Number of poles | 5 |
Suitable for cable carriers | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_104063) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1783491000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ETIM 10.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
ECLASS 15.0 | 27-44-01-11 |
ROHS | Conform |
Accessories
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
Is accessory of
-
Item No.:1783510000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1782740000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1783500000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1783490000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1783540000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Item No.:1783520000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Item No.:1783530000Packaging unit:1 PC
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
Distribution BoxesSignal distribution boxesM12 distribution boxesMetal version