Properties
Version | Y connector, M8 / M12 |
Order No. | 1473460000 |
Type | SAI-ADAPT-M8/M12 3P |
GTIN (EAN) | 4050118279696 |
Qty. | 1 items |
Net weight | 15 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
Single outlet 1 - plug-in connector | M8 pin |
Single outlet 2 - plug-in connector | M12 socket |
Tightening torque |
M12: 0.8 Nm
M8: 0.5 Nm |
Coding | M12 = A-coded, M8 = none |
Number of poles | 3 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated voltage | 24 V |
Connector standard |
IEC 61076-2-101
IEC 61076-2-104 |
Coding | M12 = A-coded, M8 = none |
Conductor O.D. | - |
Connection thread | M8 / M12 |
Number of poles | 3 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated voltage | 24 V |
Engineering Data | |
CADENAS eCATALOG | |
Catalogues | |
Brochures |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals | |
ROHS | Conform |
UL File Number Search | |
Certificate no. (cULus) | E307231 |