Version | Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting |
Order No. | 1814900000 |
Type | SAIE-M12S-5-0.5U-FP-PG9 |
GTIN (EAN) | 4032248303137 |
Qty. | 1 items |
Net weight | 34 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable glands | PG 9 |
Coding | A-coded |
Contact surface | Gold-plated |
Housing main material |
Brass
nickel-plated |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated voltage | 60 V |
Connector standard | IEC 61076-2-101 |
Cable glands | PG 9 |
Cable length | 0.5 m |
Coding | A-coded |
Conductor O.D. | - |
Connection 1 | M12 |
Connection 2 | Flying wires |
Connection thread | M12 |
Contact surface | Gold-plated |
Core cross-section | 0.34 mm² |
Housing main material |
Brass
nickel-plated |
Material | PVC |
Mounting thread | PG 9 |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated voltage | 60 V |
Rated voltage | 250 V (4-pole) / 125 V (5-pole) / 60 V (8-pole) |
Strand / cable length | 0.5 m |
Type of mounting | Front mounting |
Engineering Data | |
CADENAS eCATALOG | |
Catalogues | |
Brochures |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
Approvals | ![]() |
ROHS | Conform |
UL File Number Search | |
Certificate no. (cULus) | E307231 |