SAIE-M12SK-5-0.2VHM16-2.5

Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting

Product ID 2968030000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Technical specifications for cable

Colour coding
Core cross-section
Number of poles
PE function
Strand / cable length

Technical data customisable plug-in connectors

Coding
Contact surface
Housing main material
Insulation resistance
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Pollution severity
Temperature range of housing

Standards

Connector standard

General data

AF size
Coding
Connection 1
Connection 2
Connection thread
Contact surface
Core cross-section
Housing main material
Insulation resistance
Mounting thread
Mounting torque
Mounting torque range
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Pollution severity
Strand / cable length
Temperature range of housing
Tightening torque
Type of mounting

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0