Properties
Version | Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 3107900500 |
Type | SAIL-M12BG-4SA5.0U |
GTIN (EAN) | 4099987262668 |
Qty. | 1 items |
Net weight | 200 g |
Acceleration | 5 m/s² |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 5 m |
Colour coding |
black
brown white blue |
Configurable cable length | No |
Core cross-section | 0.34 mm² |
Core in accordance with UL AWM style | 10493 (80 °C / 300 V) |
Halogen | No |
Hydrolysis and microbe resistant | Yes |
Insulation | PP |
Irradiation crosslinked | No |
LABS-free | Yes |
Number of poles | 4 |
Outer cladding in accordance with UL AWM style | 20549 (80 °C / 300 V) |
Outside diameter | 5.4 mm ± 0.2 mm |
PE function | No |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame |
In accordance with UL1581 UL / CUL FT2
in accordance with IEC 60332-2-2 |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | Yes |
Speed | 200 m/min |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -40...80 °C |
Torsion resistance | 0 °/m |
Welding spark resistance | No |
Coding | A-coded |
Connection thread | M12 |
Contact material | CuZn35PB2 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 108 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP66 IP67 IP68 when screwed in |
Rated current | 4 A |
Rated voltage | 250 V |
Temperature range of housing | -25…+80 °C |
Threaded ring material | Diecast zinc |
Tightening torque | M12: 0.8 - 1.2 Nm |
Version | Female socket, straight |
Insulation strength | 108 Ω |
Rated voltage | 250 V |
Connector standard | IEC 61076-2-101 |
Connector standard | IEC 61076-2-101 |
Plug left | connector, M12, A-coded, Number of poles: 4, IP69, female contact, straight, unshielded |
Plug right | free conductor end |
Product information | Shield not connected to plug head. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_326183) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
ECLASS 15.0 | 27-06-03-11 |