Properties
Version | Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), Cable length: 1.5 m, PUR, black |
Order No. | 9456070150 |
Type | SAIL-VSBD-1.5U |
GTIN (EAN) | 4008190300920 |
Qty. | 1 items |
Net weight | 101 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Acceleration | 5 m/s² |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 1.5 m |
Colour coding |
brown
blue Green/yellow |
Core cross-section | 0.5 mm² |
Halogen | No |
Insulation | PP |
Number of poles | 3 |
Outside diameter | 4.6 mm ± 0.2 mm |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Speed | 200 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -50...80 °C |
Torsion resistance | 0 °/m |
Welding spark resistance | No |
All valve plugs are fitted with protective circuits | Zener diode |
Coding | DIN design B (10 mm) |
Connection thread | Miscellaneous |
Contact material | CuZn |
Contact surface | tinned |
LED | Yes |
Protection degree |
IP67
when screwed in |
Rated current | 4 A |
Rated voltage | 24 V |
Temperature range of housing | -25…+80 °C |
Tightening torque |
Mounting screw M3: 0.4 Nm
M12: 0.8 - 1.2 Nm |
Version | One end without connector - valve plug |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-12 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-12 |
ECLASS 11.0 | 27-06-03-12 |
ECLASS 12.0 | 27-06-03-12 |
ECLASS 13.0 | 27-06-03-12 |
ECLASS 14.0 | 27-06-03-12 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |