SAIL-VSCD suppressor diode
Weidmüller can supply valve plugs as connecting lines with M8/M12 plugs and one end without connector. The status of the valve plug is shown by an LED. The valve plugs have a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. Protection class IP 67 is fulfilled when screwed in. The outlet direction is also a decisive factor, therefore Weidmüller offers different versions.
-
Produkt ID:1845201000Pakningsenhed:1 PC
Valve cable (assembled), One end without connector - valve plug, DIN design C (8 mm), Cable length: 10 m, PUR, black
-
Produkt ID:1845200500Pakningsenhed:1 PC
Valve cable (assembled), One end without connector - valve plug, DIN design C (8 mm), Cable length: 5 m, PUR, black
-
Produkt ID:1845200150Pakningsenhed:1 PC
Valve cable (assembled), One end without connector - valve plug, DIN design C (8 mm), Cable length: 1.5 m, PUR, black
-
Produkt ID:1845200300Obalová jednotka:1 PC
Valve cable (assembled), One end without connector - valve plug, DIN design C (8 mm), Cable length: 3 m, PUR, black
Added to Your Shopping Cart