SAK 6N BL

Feed-through terminal block, Screw connection, blue, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C

Item No. 0193280000

Properties

Accessories

    Terminal BlocksAccessoriesEnd platesSAK-Series
  • AP SAK4-10 DB
    Item No.:
    0105100000
    Packaging unit:
    20 PC

    End plate (terminals), dark beige, Height: 40 mm, Width: 1.5 mm, V-0, Wemid

  • AP SAK4-10 I
    Item No.:
    0117910000
    Packaging unit:
    20 PC

    End plate (terminals), Light Grey, Height: 40 mm, Width: 1.5 mm, V-2, PA 66

  • AP SAK4-10 BL
    Item No.:
    0117980000
    Packaging unit:
    20 PC

    End plate (terminals), blue, Height: 40 mm, Width: 1.5 mm, V-2, PA 66

  • AP SAK4-10 RT
    Item No.:
    0117900000
    Packaging unit:
    20 PC

    End plate (terminals), red, Height: 40 mm, Width: 1.5 mm, V-2, PA 66

  • AP SAK4-10
    Item No.:
    0117960000
    Packaging unit:
    20 PC

    End plate (terminals), beige, Height: 40 mm, Width: 1.5 mm, V-2, PA 66

  • MarkersTerminal markersMultiCardDekafixDEK 5/6.5Custom printing
  • DEK 5/6.5 MC SDR
    Item No.:
    1609850000
    Packaging unit:
    180 PC

    Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, To customer specification

  • MarkersTerminal markersMultiCardDekafixDEK 5/8Blank
  • DEK 5/8 MC NE WS
    Item No.:
    1856740000
    Packaging unit:
    800 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Custom printing
  • DEK 5/6 MC SDR
    Item No.:
    1609830000
    Packaging unit:
    200 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification

  • MarkersTerminal markersMultiCardDekafixDEK 5/8Plus
  • DEK 5/8 PLUS MC NE WS
    Item No.:
    1046350000
    Packaging unit:
    800 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkDekafixDEK 5/6
  • DEK 5/6 MM WS
    Item No.:
    2007120000
    Packaging unit:
    600 PC

    Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
  • DEK 5/6 MC NE WS
    Item No.:
    1609820000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white

  • Terminal BlocksAccessoriesPartition platesSAK-Series
  • TW 4 SAK4-10 BL
    Item No.:
    0130180000
    Packaging unit:
    20 PC

    Partition plate (terminal), blue, Height: 50 mm, Width: 1.5 mm, V-2, PA 66

  • TSCH 1
    Item No.:
    0319160000
    Packaging unit:
    100 PC

    Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C

  • MarkersTerminal markersMultiCardDekafixDEK 5/6.5Blank
  • DEK 5/6.5 MC NE WS
    Item No.:
    1609840000
    Packaging unit:
    900 PC

    Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksAccessoriesMounting supportScrews
  • BFSC M3X25
    Item No.:
    0292500000
    Packaging unit:
    100 PC

    Mounting screw (Terminal), 3.00 mm, Steel, Depth: 4.8 mm, Width: 4.8 mm, Height: 25 mm

  • BFSC M3X22 PA/RT
    Item No.:
    0128900000
    Packaging unit:
    100 PC

    Mounting screw (Terminal), 3.00 mm, Polyamide 66, Depth: 4.8 mm, Width: 4.8 mm, Height: 22 mm

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQ / SAK
  • Q 2 SAK6N
    Item No.:
    0456700000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 13.9 mm

  • Q 3 SAK6N
    Item No.:
    0456800000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: No, Width: 21.8 mm

  • Q 10 SAK6N
    Item No.:
    0457000000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, Width: 77.1 mm

  • Q 4 SAK6N
    Item No.:
    0456900000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: No, Width: 29.7 mm

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkDekafixDEK 5/8
  • DEK 5/8 MM WS
    Item No.:
    2007130000
    Packaging unit:
    500 PC

    Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white

  • Terminal BlocksAccessoriesTest adapters and TestsocketsSAK-Series
  • STA 1/ZA SAK4-10
    Item No.:
    1632450000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 0.2 A

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAK 6N
  • QL 15 SAK6N
    Item No.:
    0221200000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 15, Pitch in mm (P): 7.90, Insulated: No, Width: 116.6 mm

  • QL 10 SAK6N
    Item No.:
    0338300000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, Width: 77.1 mm

  • QL 4 SAK6N
    Item No.:
    0194500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 7.90, Insulated: No, Width: 29.7 mm

  • QL 2 SAK6N
    Item No.:
    0194300000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, Width: 13.9 mm

  • QL 3 SAK6N
    Item No.:
    0194400000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 7.90, Insulated: No, Width: 21.8 mm

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • STB 14/D6/4/M3 SAK10
    Item No.:
    0169900000
    Packaging unit:
    50 PC

    Accessories, Socket

  • MarkersTerminal markersMultiCardDekafixDEK 5/8Custom printing
  • DEK 5/8 MC SDR
    Item No.:
    1856750000
    Packaging unit:
    160 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification

  • DEK 5/8 PLUS MC SDR
    Item No.:
    1046370000
    Packaging unit:
    160 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification

  • Terminal BlocksAccessoriesWarning coversSAK-Series
  • AD 4 SAK6N
    Item No.:
    0196600000
    Packaging unit:
    50 PC

    Terminal cover, yellow, PVC, Height: 25 mm, Width: 31.6 mm, Depth: 1 mm, V-2

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTest plugs
  • PS 4 F.STB 4 (10plug, 10screws)
    Item No.:
    0299600000
    Packaging unit:
    20 PC

    Test adapter (terminal), 230 V

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesConnection sleeves
  • VL 2 SAK6/10/SAKB
    Item No.:
    0135900000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 6.50, Insulated: No, Width: 1.5 mm

  • VH 19/5/3.4
    Item No.:
    0285100000
    Packaging unit:
    50 PC

    Connecting sleeve (terminal), when screwed in, Width: 5, Height: 5 mm, Depth: 17.5 mm, Number of poles: 1, Cu Zn

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder