Properties
Order No. | 2111240000 |
Type | SAKQS 6/2 |
GTIN (EAN) | 4050118440621 |
Qty. | 10 items |
Local product | Only available in certain countries |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 4.75 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_94075) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |