Properties
Version | RIDERSERIES RCM, Relay socket, Number of contacts: 3, CO contact, Continuous current: 12 A, Screw connection |
Order No. | 8690890000 |
Type | SCM 3CO |
GTIN (EAN) | 4032248361557 |
Qty. | 10 items |
Depth | 61.5 mm |
Depth (inches) | 2.421 inch |
Height | 77 mm |
Height (inches) | 3.031 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 68.4 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -45 °C...70 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223759 |
Rated switching voltage | 250 V AC |
Continuous current | 12 A |
Max. switching voltage, AC | 300 V |
AC switching capacity (resistive), max. | 3000 VA |
Contact type | 3 CO contact |
Rail | TS 35 |
Colour | black |
Dielectric strength, Input/Output | 2.5 kVeff / 1 Min. |
Protection degree | IP20 |
Standards | UL508 |
Certificate No. (cURus) | E223759 |
Wire connection method | Screw connection |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Blade size | size PH1 |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35350) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8690890000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001456 |
ETIM 7.0 | EC001456 |
ETIM 8.0 | EC001456 |
ETIM 9.0 | EC001456 |
ECLASS 9.0 | 27-37-16-03 |
ECLASS 9.1 | 27-37-16-03 |
ECLASS 10.0 | 27-37-16-03 |
ECLASS 11.0 | 27-37-16-03 |
ECLASS 12.0 | 27-37-16-03 |
ECLASS 13.0 | 27-37-16-03 |
ECLASS 14.0 | 27-37-16-03 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E223759 |
Accessories
-
Item No.:8713720000Packaging unit:10 PC
RIDERSERIES FG, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsRIDERSERIES FGIndividual components