Properties
Version | Cable ties, 4.6 x 360 mm, Stainless steel, polyester coated, 445 N |
Order No. | 1015270000 |
Type | SCT-C 4.6/360 |
GTIN (EAN) | 4032248724246 |
Qty. | 100 items |
Depth | 0.26 mm |
Depth (inches) | 0.01 inch |
Height | 360 mm |
Height (inches) | 14.173 inch |
Width | 4.6 mm |
Width (inches) | 0.181 inch |
Net weight | 4.18 g |
Operating temperature range | -80...150 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 165 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 100 mm |
Bundle diameter, min. | 20 mm |
Cable diameter, max. | 100 mm |
For re-opening | No |
Halogen | No |
Material | Stainless steel, polyester coated |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -80 °C |
Tensile strength | 445 N |
Tensile strength (Pound-force) | 100 lbf |
UV-resistant | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1015270000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
Approvals | ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E524836 |