Properties
Version | Mounting tool, Blade length: 125 mm |
Order No. | 2749730000 |
Type | SDIT SLIM T25 X 125 |
GTIN (EAN) | 4050118896473 |
Qty. | 1 items |
Width | 240 mm |
Width (inches) | 9.449 inch |
Net weight | 50 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Blade length | 125 mm |
Form | Torx® |
Size | T25 |
ETIM 6.0 | EC000801 |
ETIM 7.0 | EC000801 |
ETIM 8.0 | EC000801 |
ETIM 9.0 | EC000801 |
ECLASS 9.0 | 21-04-04-13 |
ECLASS 9.1 | 21-04-04-13 |
ECLASS 10.0 | 21-04-04-13 |
ECLASS 11.0 | 21-04-04-13 |
ECLASS 12.0 | 21-04-04-13 |
ECLASS 13.0 | 21-04-04-13 |
ECLASS 14.0 | 21-04-04-13 |