Properties
Version | Mounting tool, Blade length: 150 mm |
Order No. | 2749740000 |
Type | SDIT SLIM T30 X 150 |
GTIN (EAN) | 4050118896480 |
Qty. | 1 items |
Width | 265 mm |
Width (inches) | 10.433 inch |
Net weight | 100 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Blade length | 150 mm |
Form | Torx® |
Size | T30 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000801 |
ETIM 7.0 | EC000801 |
ETIM 8.0 | EC000801 |
ETIM 9.0 | EC000801 |
ECLASS 9.0 | 21-04-04-13 |
ECLASS 9.1 | 21-04-04-13 |
ECLASS 10.0 | 21-04-04-13 |
ECLASS 11.0 | 21-04-04-13 |
ECLASS 12.0 | 21-04-04-13 |
ECLASS 13.0 | 21-04-04-13 |
ECLASS 14.0 | 21-04-04-13 |