Properties
Version | Screwdriver, Blade length: 100 mm, Blade thickness (A): 0.8 mm |
Order No. | 2749990000 |
Type | SDIZ 0.8X4.0X100 |
GTIN (EAN) | 4050118897296 |
Qty. | 1 items |
Width | 210 mm |
Width (inches) | 8.268 inch |
Net weight | 45 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Description of article | VDE-insulated screwdriver with pilot tip 0.8 x 4.0 x 100 |
Blade length | 100 mm |
Blade thickness (A) | 0.8 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |